??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23020.0200 Nut for T-slots extended
HELP_VARIABLE
Company
Halder
Description
EH 23020. - Nuts for T-slots, extended
Bill of material
23020.0200 Nut for T-slots extended
BESTNR
Ref. No.
23020.0200
D
Thread
M18
N
T-slot size
20 mm
A
19.6 mm
E
32 mm
L
64 mm
H
24 mm
K
12 mm
G
Weight
260 g
Embedded user actions